IESNA:LM-63-2002
[TEST]P1647542
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10189.0
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1227.7 1245.2 1279.6 1315.3 1365.7 1438.7 1535.0 1637.9 1728.5 1829.9 1926.3 2048.2 2178.1 2308.7 2424.8 
2551.8 2696.3 2851.1 3075.2 3316.8 3509.5 3649.6 3763.5 3823.3 3686.8 3309.5 2654.7 1513.9 656.2 303.6 214.6 
162.8 103.6 70.1 37.2 0.0 0.0 
1227.7 1243.8 1276.6 1312.4 1365.7 1437.2 1529.2 1637.2 1732.1 1827.0 1935.0 2051.8 2188.3 2316.0 2431.4 
2559.8 2703.6 2867.9 3100.0 3339.4 3528.4 3666.4 3786.8 3830.6 3699.3 3327.0 2660.6 1503.6 657.7 308.0 218.2 
167.9 103.6 72.3 38.7 0.0 0.0 
1227.7 1243.1 1273.7 1313.1 1367.1 1437.2 1524.1 1629.2 1724.8 1819.7 1925.5 2046.0 2178.1 2308.7 2429.9 
2548.9 2686.1 2875.9 3111.7 3376.6 3612.4 3777.4 3902.9 3993.4 3921.9 3594.9 2937.9 1874.4 828.5 381.7 254.7 
186.1 123.4 83.9 43.8 0.7 0.0 
1227.7 1247.4 1277.4 1315.3 1369.3 1435.8 1514.6 1610.2 1710.2 1800.7 1908.0 2021.9 2158.4 2289.8 2434.3 
2557.7 2689.8 2869.3 3094.9 3383.9 3702.2 3962.8 4187.6 4363.5 4408.7 4193.4 3660.6 2610.9 1288.3 557.7 319.7 
221.9 148.2 94.2 43.1 0.7 0.0 
1227.7 1246.0 1274.4 1313.1 1370.1 1437.9 1511.7 1591.2 1684.7 1781.7 1878.8 1997.1 2132.8 2260.6 2410.2 
2548.2 2678.8 2843.8 3083.9 3392.7 3776.6 4131.4 4528.4 4819.7 5049.6 5068.6 4691.2 3871.5 2505.8 1070.1 
492.0 303.6 185.4 106.6 51.1 1.5 0.0 
1227.7 1245.2 1271.5 1311.7 1367.9 1435.8 1503.6 1578.1 1659.8 1755.5 1850.4 1956.9 2075.2 2210.2 2346.7 
2488.3 2645.2 2824.8 3056.9 3372.2 3782.5 4256.2 4725.5 5186.1 5643.0 5948.1 5986.1 5492.7 4439.4 2754.0 
1073.0 380.3 197.8 112.4 44.5 2.2 0.0 
1227.7 1245.2 1270.8 1309.5 1363.5 1431.4 1505.1 1581.0 1658.4 1746.7 1843.1 1943.1 2045.2 2167.1 2320.4 
2480.3 2604.4 2753.3 2969.3 3248.9 3624.8 4086.1 4616.8 5233.6 5881.0 6478.8 6895.6 6922.6 6429.9 5243.0 
3507.3 1678.1 484.7 208.0 87.6 9.5 0.0 
1227.7 1244.5 1269.3 1308.0 1361.3 1427.7 1502.9 1580.3 1662.0 1743.8 1846.0 1943.1 2042.3 2160.6 2317.5 
2465.7 2584.7 2728.5 2939.4 3219.7 3593.4 4050.3 4571.5 5182.5 5838.7 6451.8 6889.0 6961.3 6496.3 5302.9 
3632.8 1977.4 574.4 221.9 86.9 10.2 0.0 
1227.7 1243.1 1264.2 1300.0 1351.8 1416.1 1492.0 1574.4 1654.7 1740.9 1837.9 1940.1 2033.6 2148.9 2286.8 
2421.9 2519.7 2674.4 2910.9 3224.8 3621.1 4073.0 4562.0 5091.9 5646.0 6193.4 6575.9 6700.0 6340.8 5169.3 
3697.8 2355.5 1152.5 332.8 121.9 25.5 0.0 
1227.7 1237.2 1255.5 1286.1 1334.3 1393.4 1461.3 1532.8 1613.1 1693.4 1775.2 1851.8 1930.6 2016.8 2129.2 
2235.0 2349.6 2556.2 2847.4 3217.5 3644.5 4125.5 4627.0 5127.7 5665.7 6086.8 6326.2 6286.8 5630.6 4506.5 
3370.8 2097.1 864.2 294.2 133.6 40.9 0.0 
1227.7 1229.2 1243.1 1269.3 1310.9 1359.8 1419.0 1478.8 1537.9 1598.5 1663.5 1714.6 1774.4 1835.8 1919.0 
2006.6 2144.5 2371.5 2688.3 3078.1 3547.4 4081.0 4652.5 5260.6 5812.4 6130.6 6138.7 5627.7 4477.3 3257.6 
2146.7 1105.8 434.3 178.8 67.9 22.6 0.0 
1227.7 1233.6 1244.5 1269.3 1308.8 1359.8 1408.8 1466.4 1519.7 1574.4 1626.3 1669.3 1717.5 1773.0 1847.4 
1939.4 2097.1 2321.9 2608.0 2958.4 3377.4 3855.5 4351.8 4831.4 5162.0 5251.1 5043.0 4454.0 3370.1 2329.9 
1447.4 714.6 305.1 140.1 59.9 20.4 0.0 
1227.7 1224.8 1234.3 1257.7 1294.9 1340.9 1391.2 1443.8 1491.2 1537.9 1580.3 1612.4 1653.3 1705.8 1781.0 
1894.2 2045.2 2215.3 2405.1 2626.3 2908.0 3221.2 3551.1 3860.6 4029.9 4009.5 3790.5 3252.5 2429.9 1603.6 
943.1 458.4 229.2 118.2 62.8 30.7 0.0 
1227.7 1229.2 1236.5 1257.7 1295.6 1340.9 1387.6 1430.6 1467.1 1495.6 1522.6 1547.4 1583.2 1633.6 1667.1 
1670.8 1640.9 1576.6 1480.3 1369.3 1278.1 1233.6 1192.0 1089.8 916.8 711.7 534.3 407.3 319.0 271.5 236.5 198.5 
160.6 128.5 89.1 45.3 0.0 
1227.7 1227.7 1233.6 1254.0 1291.2 1332.1 1370.1 1398.5 1417.5 1430.6 1443.1 1437.2 1410.2 1358.4 1280.3 
1175.9 1045.3 897.8 759.1 651.1 566.4 505.8 459.1 422.6 393.4 363.5 334.3 308.8 284.7 263.5 236.5 205.8 168.6 
132.1 89.1 39.4 0.0 
1227.7 1232.1 1237.9 1259.1 1293.4 1327.0 1346.7 1355.5 1365.0 1364.2 1340.9 1292.7 1216.8 1119.7 996.3 
864.2 751.8 667.1 604.4 555.5 511.7 473.7 441.6 418.2 400.7 379.6 351.8 323.4 301.5 274.5 236.5 197.8 159.1 116.1 
73.0 15.3 0.0 
1227.7 1232.1 1241.6 1262.0 1292.0 1311.7 1318.2 1326.3 1324.8 1298.5 1240.1 1156.2 1038.7 911.7 794.9 714.6 
662.8 621.9 581.7 545.3 502.9 465.0 446.7 438.0 427.0 402.9 371.5 347.4 347.4 331.4 289.8 242.3 182.5 137.2 77.4 6.6 
0.0 
1227.7 1224.1 1237.9 1259.1 1280.3 1287.6 1296.3 1304.4 1283.9 1223.4 1138.0 1021.2 889.0 780.3 705.8 652.6 
608.0 565.7 521.2 475.9 461.3 456.2 456.9 460.6 451.1 426.3 400.7 392.7 418.2 417.5 405.8 331.4 262.8 192.0 102.9 3.6 
0.0 
1227.7 1221.9 1237.9 1263.5 1276.6 1278.8 1290.5 1290.5 1249.6 1171.5 1060.6 935.0 819.0 732.1 666.4 610.2 
559.1 503.6 456.2 440.1 430.7 428.5 435.8 443.1 432.1 413.9 395.6 413.9 427.7 417.5 384.7 314.6 259.1 192.0 97.8 1.5 
0.0 
1227.7 1222.6 1242.3 1271.5 1278.8 1280.3 1292.0 1278.8 1221.2 1129.2 1012.4 888.3 785.4 705.1 632.8 569.3 
511.7 455.5 430.7 417.5 412.4 413.1 424.1 429.2 414.6 395.6 389.0 415.3 410.2 398.5 351.1 294.2 239.4 181.0 87.6 0.0 
0.0 
1227.7 1213.9 1235.8 1265.0 1273.0 1275.2 1286.9 1267.1 1205.8 1106.6 994.9 868.6 766.4 686.1 608.0 536.5 
475.2 429.9 412.4 402.2 400.0 403.6 411.7 416.8 409.5 403.6 410.9 443.1 435.8 398.5 335.8 278.1 218.2 151.8 71.5 0.0 
0.0 
1227.7 1210.9 1232.1 1261.3 1270.1 1273.0 1283.2 1264.2 1202.2 1110.9 989.8 863.5 767.1 683.2 602.9 532.8 
470.1 426.3 408.8 398.5 397.1 400.0 408.0 412.4 407.3 404.4 411.7 440.1 429.9 387.6 327.0 272.3 211.7 140.9 65.7 0.0 
0.0 
